JAJSNR8A april 2023 – june 2023 TPS62A06 , TPS62A06A
PRODUCTION DATA
The device is enabled by setting the EN input to a logic High. Accordingly, a logic Low disables the device. If the device is enabled, the internal power stage starts switching and regulates the output voltage to the set point voltage. The EN input must be terminated and must not be left floating.