The TPS6301x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-Ion or Li-Polymer Battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2200 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin DSBGA package measuring 2.126 mm × 1.922 mm (YFF).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS6301x | DSBGA (20) | 2.126 mm × 1.922 mm |
Changes from B Revision (May 2012) to C Revision
Changes from A Revision (August 2009) to B Revision
Changes from * Revision (June 2008) to A Revision
TA | OUTPUT VOLTAGE DC/DC at VSEL = 1 |
OUTPUT VOLTAGE DC/DC at VSEL = 0 |
PACKAGE MARKING |
PACKAGE | PART NUMBER(2) |
---|---|---|---|---|---|
–40°C to 85°C | Adjustable | Adjustable | TPS63010 | 20-Pin WCSP | TPS63010YFF |
3.3 V | 2.8 V | TPS63011 | TPS63011YFF | ||
3.4 V | 2.9 V | TPS63012 | TPS63012YFF |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | A4 | I | Enable input. (1 enabled, 0 disabled) |
FB | E3 | I | Voltage feedback of adjustable versions, must be connected to VOUT at fixed output voltage versions |
GND | C3, D3, E4 | — | Control and logic ground |
L1 | B1,B2 | I | Connection for Inductor |
L2 | D1,D2 | I | Connection for Inductor |
PGND | C1,C2 | — | Power ground |
PS | C4 | I | Enable and disable power save mode (1 disabled, 0 enabled) |
SYNC | B4 | I | Clock signal for synchronization, should be connected to GND if not used |
VIN | A1, A2 | I | Supply voltage for power stage |
VINA | A3 | I | Supply voltage for control stage |
VINA1 | B3 | O | Output of the 100 Ω for designing the VINA filter |
VOUT | E1,E2 | O | Buck-boost converter output |
VSEL | D4 | I | Output voltage select for fixed output voltage options (1 programs higher output voltage option, 0 programs lower output voltage option), must be connected to a defined logic signal at adjustable output voltage option. |