SLVS653C June 2008 – February 2016 TPS63010 , TPS63011 , TPS63012
PRODUCTION DATA.
TA | OUTPUT VOLTAGE DC/DC at VSEL = 1 |
OUTPUT VOLTAGE DC/DC at VSEL = 0 |
PACKAGE MARKING |
PACKAGE | PART NUMBER(2) |
---|---|---|---|---|---|
–40°C to 85°C | Adjustable | Adjustable | TPS63010 | 20-Pin WCSP | TPS63010YFF |
3.3 V | 2.8 V | TPS63011 | TPS63011YFF | ||
3.4 V | 2.9 V | TPS63012 | TPS63012YFF |