JAJSQ85C november 2011 – september 2020 TPS63060 , TPS63061
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
DC/DC STAGE | ||||||||
VIN | Input voltage range | 2.5 | 12 | V | ||||
VIIN | Minimum input voltage for startup | 2.5 | V | |||||
VOUT | Output voltage | TPS63060 | 2.5 | 8 | V | |||
VPS/SYNC = GND referenced to 5 V | TPS63061 | 0.6% | 5% | |||||
DMIN | Minimum duty-cycle in step down conversion | 10% | 20% | |||||
IOUT | Output current at 5V in buck mode | VIN <10 V | 2 | A | ||||
Output current at 5V in boost mode | VIN >4 V | 1.3 | A | |||||
VFB | Feedback voltage | VPS/SYNC = VIN | TPS63060 | 495 | 500 | 505 | mV | |
VPS/SYNC = GND referenced to 500 mV | 0.6% | 5% | ||||||
fOSC | Oscillator frequency | 2200 | 2400 | 2600 | kHz | |||
Frequency range for synchronization | 2200 | 2400 | 2600 | kHz | ||||
ISW | Average inductance current limit | VIN = 5 V | 2000 | 2250 | 2500 | mA | ||
RDS(on)H | High-side MOSFET on-resistance | VIN = 5 V | 90 | mΩ | ||||
RDS(on)L | Low-side switch MOSFET on-resistance | VIN = 5 V | 95 | mΩ | ||||
Line regulation | Power save mode disabled | 0.5% | ||||||
Load regulation | Power save mode disabled | 0.5% | ||||||
IQ | Input voltage quiescent current | IOUT = 0 mA,
VEN = VIN = 5 V, VOUT = 5 V |
30 | 60 | μA | |||
IQ | Output voltage quiescent current | 7 | 15 | μA | ||||
RFB | FB input impedance | VEN = HIGH | TPS63061 | 1.5 | MΩ | |||
IS | Shutdown current | VEN = 0 V, VIN = 5 V | 0.3 | 2 | μA | |||
CONTROL STAGE | ||||||||
VAUX | Maximum bias voltage | VIN > VOUT | VIN | 7 | V | |||
VIN < VOUT | VOUT | 7 | V | |||||
IAUX | Load current at VAUX | 1 | mA | |||||
UVLO | Under voltage lockout threshold | VIN falling | 1.8 | 1.9 | 2.2 | V | ||
Under voltage lockout hysteresis | 300 | mV | ||||||
Thermal shutdown | Temperature rising | 140 | °C | |||||
Thermal Shutdown hysteresis | 20 | °C | ||||||
VIL | EN, PS/SYNC input low voltage | 0.4 | V | |||||
VIH | EN, PS/SYNC input high voltage | 1.2 | V | |||||
EN, PS/SYNC input current | Clamped on GND or VIN | 0.01 | 0.1 | μA | ||||
PG output low voltage | VOUT = 5 V, IPGL = 10 μA | 0.04 | 0.4 | V | ||||
PG output leakage current | 0.01 | 0.1 | μA | |||||
Output overvoltage protection | 12 | 16 | V | |||||
Ilim_neg | Maximum reverse current | VIN = 5 V | 900 | mA | ||||
ttrans | Time from PS/SYNC pin going low to start operating in PFM(1) | 4.8 | 10 | μs |