JAJSQ85C november 2011 – september 2020 TPS63060 , TPS63061
PRODUCTION DATA
When the output voltage does not increase above 1.2 V, the device assumes a short circuit at the output, and keeps the current limit low to protect itself and the application. During a short-circuit situation on the output, the device maintains the current limit below 2 A typically (minimum average inductance current).