JAJSN70B October 2021 – June 2022 TPS631000
PRODUCTION DATA
The device can support reverse current operation (the current flows from VOUT pin to VIN pin). If the output feedback voltage on the FB pin is higher than the reference voltage, the converter regulation forces a current into the input capacitor. The reverse current operation is independent of the VIN voltage or VOUT voltage ratio, hence it is possible on all device operation modes boost, buck, or buck-boost.