JAJSN70B October 2021 – June 2022 TPS631000
PRODUCTION DATA
| VOUT = 3.3 V |
| VOUT = 3.3 V | MODE = High | |
| VO = 3.3 V | MODE = High | |
| VIN = 3.3 V, VOUT = 3.3 V | IOUT = 1 A, MODE = Low | |
| VIN = 4.3 V, VOUT = 3.3 V | IOUT = 1 A, MODE = Low | |
| VIN = 3.6 V, VOUT = 3.3 V | Rload = 4 Ω, MODE = Low | |
| VIN = 2.7 V, VOUT = 3.3 V | IOUT = 100 mA to 1 A with 20-µs slew rate | |
| VIN = 3.6 V, VOUT = 3.3 V | IOUT = 100 mA to 1 A with 20-µs slew rate | |
| VIN = 4.3 V, VOUT = 3.3 V | IOUT = 100 mA to 1 A with 20-µs slew rate | |
| VIN = 2.7 V to 4.3 V with 20-µs slew rate, VOUT = 3.3 V | IOUT = 1 A | |
| VIN = 3.6 V, VOUT = 3.3 V | IOUT = 1 A, FPWM | |
| VOUT = 3.3 V | MODE = High | |
| VOUT = 3.3 V | MODE = Low | |
| VIN = 2.7 V, VOUT = 3.3 V | IOUT = 1 A, MODE = Low | |
| VIN = 3.6 V, VOUT = 3.3 V | IOUT = 1 A, MODE = Low | |
| VIN = 3.6 V, VOUT = 3.3 V | IOUT = 1 mA, MODE = Low | |
| VIN = 3.6 V, VOUT = 3.3 V | Rload = 4 Ω, MODE = Low | |
| VIN = 2.7 V, VOUT = 3.3 V | IOUT = 100 mA to 1-A sweep | |
| VIN = 3.6 V, VOUT = 3.3 V | IOUT = 100 mA to 1-A sweep | |
| VIN = 4.3 V, VOUT = 3.3 V | IOUT = 100 mA to 1-A sweep | |
| VIN = 2.7-V to 4.3-V sweep, VOUT = 3.3 V | IOUT = 1 A | |
| VIN = 3.6 V, VOUT = 3.3 V | IOUT = 1 A, FPWM | |
| REFERENCE | DESCRIPTION(2) | PART NUMBER | MANUFACTURER(1) |
|---|---|---|---|
| U1 | High Power Density 1.5 A Buck-Boost Converter | TPS631000 | Texas Instruments |
| L1 | 1.0 µH, 2.5 mm x 2.0 mm, 4.3 A, 42 mΩ | DFE252012P-1R0M=P2 | MuRata |
| C1 | 22 µF, 0603, Ceramic Capacitor, ±20%, 6.3 V | GRM187R61A226ME15 | Murata |
| C2 | 47 µF, 0805, Ceramic Capacitor, ±20%, 6.3 V | GRM219R60J476ME44 | Murata |
| R1 | 511 kΩ, 0603 Resistor, 1%, 100 mW | Standard | Standard |
| R2 | 91 kΩ, 0603 Resistor, 1%, 100 mW | Standard | Standard |