JAJSN70B October 2021 – June 2022 TPS631000
PRODUCTION DATA
The output voltage is set by an external resistor divider. The resistor divider must be connected between VOUT, FB, and GND. The feedback voltage is 500 mV nominal.
The low-side resistor R2 (between FB and GND) should not exceed 100 kΩ. The high-side resistor (between FB and VOUT) R1 is calculated with Equation 4.
where
VOUT | R1 | R2 |
---|---|---|
2.5 V | 365 | 91 |
3.3 V | 511 | 91 |
3.6 V | 562 | 91 |
5 V | 806 | 91 |