JAJSN70B October 2021 – June 2022 TPS631000
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VI | Supply voltage | 1.6 | 5.5 | V | ||
VO | Output voltage | 1.2 | 5.3 | V | ||
CI | Input capacitance | VI = 1.6 V to 5.5 V | 4.2 | µF | ||
CO | Output capacitance | 1.2 V ≤ VO ≤ 3.6 V, nominal value at VO = 3.3 V | 10.4 | 16.9 | 330 | µF |
3.6 V < VO ≤ 5.3 V, nominal value at VO = 5 V | 7.95 | 10.6 | 330 | µF | ||
L | Inductance | 0.7 | 1 | 1.3 | µH | |
TJ | Operating junction temperature range | –40 | 125 | °C |