JAJSNI5A december 2022 – august 2023 TPS631010 , TPS631011
PRODUCTION DATA
A 22-µF input capacitor is recommended to improve line transient behavior of the regulator and EMI behavior of the total power supply circuit. An X5R or X7R ceramic capacitor placed as close as possible to the VIN and PGND pins of the IC is recommended. If the input supply is located more than a few inches from the converter, additional bulk capacitance can be required in addition to the ceramic bypass capacitors. An electrolytic or tantalum capacitor with a value of 47 µF is a typical choice.
CAPACITOR VALUE [µF] | VOLTAGE RATING [V] | ESR [mΩ] | PART NUMBER | MANUFACTURER(1) | SIZE (METRIC) |
---|---|---|---|---|---|
22 | 6.3 | 43 | GRM187R61A226ME15 | Murata | 0603 (1608) |
10 | 10 | 40 | GRM188R61A106ME69 | Murata | 0603 (1608) |