JAJSNI5A december 2022 – august 2023 TPS631010 , TPS631011
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VIN |
A1 |
PWR | Supply input voltage |
EN |
A2 |
I | Device enable. Set High to enable and Low to disable. It must not be left floating. |
LX1 |
B1 |
PWR | Inductor switching node of the buck stage |
MODE | B2 | I | PFM/PWM selection. Set Low for power save mode, set High for forced PWM. It must not be left floating. |
LX2 |
C1 |
PWR | Inductor switching node of the boost stage |
GND |
C2 |
PWR | Power ground |
VOUT |
D1 |
PWR | Power stage output |
FB |
D2 |
I |
Voltage feedback. Sensing pin |