JAJSPL9 july 2023 TPS631012 , TPS631013
PRODMIX
The TPS631012 and TPS631013 provide an active pull down current to quickly discharge output when the EN pin is logic low or the CONVERTER_EN bit is set to 0. With this function, the VOUT is connected to ground through internal circuitry, preventing the output from “floating” or entering into an undetermined state. The output discharge function makes the power on and off sequencing smooth. Pay attention to the output discharge function if use this device in applications such as power multiplexing, because the output discharge circuitry creates a constant current path between the multiplexer output and the ground.
The output discharge is controlled by the two bits named with EN_DISCH_VOUT. The output discharge can be disabled or set to three different options. Please refer to the EN_DISCH_VOUT bits in Register CONTROL2 for detailed I2C settings.