JAJSDT9A September 2017 – July 2018 TPS63710
PRODUCTION DATA.
The application curves have been taken using the schematic in Figure 9 and BOM according Table 3. Based on the output voltage, the components given in Table 9 have been changed. The resistor divider is based on Table 4.
VOUT | CCP | L | COUT |
---|---|---|---|
-1 V and -1.8 V | 2 x EMK212BB7106MG-T | XFL4020-222ME | 2 x C2012X7S1A226M125AC |
-3.3 V and -5 V | 3 x EMK212BB7106MG-T | XFL4020-472ME | 3 x C2012X7S1A226M125AC |
VOUT = -1 V | IOUT = 0 A to 1 A | TA = 25°C |
VOUT = -3.3 V | IOUT = 0 A to 1 A | TA = 25°C |
VOUT = -1.8 V | IOUT = 0 A to 1 A | TA = 25°C |
VOUT = -5 V | IOUT = 0 A to 1 A | TA = 25°C |
VOUT = -1 V | IOUT = 0 A to 1 A | TA = 25°C |
VOUT = -3.3 V | IOUT = 0 A to 1 A | TA = 25°C |
VIN = 5 V
VOUT = -1 V |
IOUT = 100 mA to 900 mA | TA = 25°C |
VIN = 9 V
VOUT = -3.3 V |
IOUT = 100 mA to 900 mA | TA = 25°C |
VIN = 4 V to 6 V to 4 V
VOUT = -1 V |
IOUT = 0.5 A | TA = 25°C |
VIN = 9 V to 12 V to 9 V
VOUT = -3.3 V |
IOUT = 0.5 A | TA = 25°C |
VIN = 5 V
VOUT = -1 V |
IOUT = 0.5 A | TA = 25°C |
VIN = 9 V
VOUT = -3.3 V |
IOUT = 0.5 A | TA = 25°C |
VIN = 9 V
VOUT = -3.3 V |
IOUT = 1 A
L = 2.2 µH |
TA = 25°C |
TA = 25°C |
TA = 125°C |
VOUT = -1.8 V | IOUT = 0 A to 1 A | TA = 25°C |
VOUT = -5 V | IOUT = 0 A to 1 A | TA = 25°C |
VIN = 5 V
VOUT = -1.8 V |
IOUT = 100 mA to 900 mA | TA = 25°C |
VIN = 9 V
VOUT = -5 V |
IOUT = 100 mA to 900 mA | TA = 25°C |
VIN = 4 V to 5 V to 4 V
VOUT = -1.8 V |
IOUT = 0.5 A | TA = 25°C |
VIN = 9 V to 12 V to 9 V
VOUT = -5 V |
IOUT = 0.5 A | TA = 25°C |
VIN = 5 V
VOUT = -1.8 V |
IOUT = 0.5 A | TA = 25°C |
VIN = 9 V
VOUT = -5 V |
IOUT = 0.5 A | TA = 25°C |
VIN = 5 V
VOUT = -1.8 V |
IOUT = 1 A
L = 2.2 µH |
TA = 25°C |
VIN = 9 V
VOUT = -5 V |
IOUT = 1 A
L = 4.7 µH |
TA = 25°C |
VIN = 12 V
VOUT = -5 V |
IOUT = 1 A
L = 4.7 µH |
TA = 25°C |
TA = 85°C |
IOUT = 0.2 A | TA = 25°C |