JAJSGI0D November 2018 – January 2021 TPS63802
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VI | Input voltage | 1.3 (1) | 5.5 | V | ||
VO | Output voltage | 1.8 | 5.2 (2) | V | ||
CI | Effective capacitance connected to VIN | 4 | 5 | μF | ||
L | Effective inductance | 0.37 | 0.47 | 0.57 | μH | |
CO | TPS63802 Effective capacitance connected to VOUT | 1.8 V ≤ VO ≤ 2.3 V | 10 | μF | ||
VO > 2.3 V | 7 | 8.2 | µF | |||
TJ | Operating junction temperature | Operating junction temperature | –40 | 125 | °C |