JAJSGI0D November 2018 – January 2021 TPS63802
PRODUCTION DATA
The inductor selection is affected by several parameters such as the following:
See Table 10-2 for typical inductors.
For high efficiencies, the inductor must have a low DC resistance to minimize conduction losses. Especially at high-switching frequencies, the core material has a high impact on efficiency. When using small chip inductors, the efficiency is reduced, mainly due to higher inductor core losses. This needs to be considered when selecting the appropriate inductor. The inductor value determines the inductor ripple current. The larger the inductor value, the smaller the inductor ripple current and the lower the conduction losses of the converter. Conversely, larger inductor values cause a slower load transient response. To avoid saturation of the inductor, the peak current for the inductor in steady-state operation is calculated using Equation 2. Only the equation which defines the switch current in boost mode is shown because this provides the highest value of current and represents the critical current value for selecting the right inductor.
where
The calculation must be done for the minimum input voltage in boost mode.
Calculating the maximum inductor current using the actual operating conditions gives the minimum saturation current of the inductor needed. It is recommended to choose an inductor with a saturation current 20% higher than the value calculated using Equation 2. Table 10-2 lists the possible inductors.
INDUCTOR VALUE [µH] | SATURATION CURRENT [A] | DCR [mΩ] | PART NUMBER | MANUFACTURER(1) | SIZE (LxWxH mm) |
---|---|---|---|---|---|
0.47 | 5.4 | 7.6 | XFL4015-471ME | Coilcraft | 4 x 4 x 2 |
0.47 | 5.5 | 26 | DFE201612E | Toko | 2.0 x 1.6 x 1.2 |