JAJSI40C July 2019 – February 2020 TPS63810 , TPS63811
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
td(EN) | Delay between a rising edge on the
EN pin and the start of the output voltage ramp |
TJ = 25°C, VI = 3.6 V | 229 | 440 | µs | |
td(PG) | Power-good delay | VO falling | 50 | µs | ||
SR | Slew rate of internal ramp during dynamic voltage scaling | SLEW = 00b, forced-PWM operation | ±1 | V/ms | ||
SLEW = 01b, forced-PWM operation | ±2.5 | |||||
SLEW = 10b, forced-PWM operation | ±5 | |||||
SLEW = 11b, forced-PWM operation | ±10 | |||||
fSW | Inductor Switching Frequency, Boost Mode | VI = 2.3 V, VO = 3.3 V, no Load, PWM operation | 2.6 | MHz | ||
Inductor Switching Frequency, Buck-Boost Mode | VI = 3.3 V, VO = 3.3 V, no Load, PWM operation | 1.6 | MHz | |||
Inductor Switching Frequency, Buck Mode | VI = 4.3 V, VO = 3.3 V, no Load, PWM operation | 2.0 | MHz | |||
td(VSEL) | Delay between rising edge of VSEL and start of DVS ramp | Measured from rising edge of VSEL to start of ramp. | 5 | µs |