JAJSI40C July 2019 – February 2020 TPS63810 , TPS63811
PRODUCTION DATA.
The device can generate output voltages from 1.8 V to 5.2 V with a resolution of 25 mV. To set the output voltage, you must first program the RANGE bit in the Control register to select the output voltage range:
WHITESPACE
When you have selected the output voltage range, you can program the VOUT1 register and VOUT2 register to set the output voltage:
VOUT[6:0] is the 7-bit value in the VOUT1 register or VOUT2 register, whichever is active.
WHITESPACE
The VSEL pin selects which VOUT register is active:
WHITESPACE
NOTE
To prevent output voltage transients, TI recommends that you do not change the output voltage range while the converter is in operation. Instead, clear the ENABLE bit in the Control register to 0 to disable the DC/DC converter before you change the RANGE bit.