JAJSI40C July 2019 – February 2020 TPS63810 , TPS63811
PRODUCTION DATA.
The TPS63810 and TPS63811 devices are high efficiency, high current buck-boost converters, suitable for applications where the input voltage is higher, lower, or equal to the output voltage. The maximum peak current in the switches is limited to a typical value of 6 A.