JAJSHB0 April 2019 TPS650002-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VINDCDC | 2.3 | 6.0 | V | ||
VINLDO1, VINLDO2 | 1.6 | VINDCDC | V | ||
MODE | 0 | VINDCDC | V | ||
EN_DCDC, EN_LDO1, EN_LDO2 | 0 | VINDCDC | V | ||
L1 | SW pin inductor | 1.5 | 2.2 | 3.3 | μH |
CI | Input capacitor at VINDCDC | 10 | μF | ||
Input capacitor at VINLDO1, VINLDO2 | 2.2 | μF | |||
CO | Output capacitor for VDCDC | 10 | 22 | μF | |
Output capacitor for LDO1, LDO2 | 2.2 | μF | |||
IO | DC-DC converter output current | 600 | mA | ||
LDO1 output current | 300 | mA | |||
LDO2 output current | 300 | mA | |||
TA | Operating ambient temperature | –40 | 105 | °C |