JAJSHB0 April 2019 TPS650002-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STEP-DOWN CONVERTER OUTPUT VOLTAGE | ||||||
tStart | Start-up time | EN_DCDC to start of switching (10%) | 250 | µs | ||
tRamp | VDCDC ramp-up time | VDCDC ramp from 10% to 90% | 250 | µs | ||
LOW-DROPOUT REGULATORS | ||||||
tRAMP | VLDOx ramp time | VLDOx ramp from 10% to 90% | 200 | µs |