JAJSHB0 April 2019 TPS650002-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | On all pins except AGND, PGND, EN_DCDC, FB_LDO1, FB_LDO2, pins with respect to AGND | –0.3 | 7 | V | |
On EN_DCDC with respect to AGND | –0.3 | VIN + 0.3, ≤ 7 | |||
FB_LDO1, FB_LDO2 | -0.3 | 3.6 | |||
Output voltage | On VLDO1, VLDO2, | –0.3 | 3.6 | V | |
Output voltage | /PG | -0.3 | 7 | V | |
Output voltage | SW | -0.6 | 7 | V | |
Output voltage | SW for 20ns transients | -2 | 10 | V | |
Current | VINDCDC, SW, PGND, | 1800 | mA | ||
VINLDO1, VINLDO2, VLDO1, VLDO1, AGND | 800 | mA | |||
At all other pins | 1 | mA | |||
Operating free-air temperature, TA | –40 | 105 | °C | ||
Maximum junction temperature, TJ | 150 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |