JAJSF84B December 2008 – May 2018 TPS650250
PRODUCTION DATA.
The design parameters for the Samsung Processor Configuration are shown below.
Design Parameter | Value |
---|---|
Input Voltage Range | 4.5 V to 5.5 V |
DCDC1 Output Voltage | 3.3 V |
DCDC2 Output Voltage | 1.8 V |
DCDC3 Output Voltage | 1.0 V |
LDO1 Output Voltage | 1.1 V |
LDO2 Output Voltage | 3.3 V |