JAJSF84B December 2008 – May 2018 TPS650250
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage range on all pins except A/PGND pins with respect to AGND | –0.3 | 7 | V | |
Voltage range on pins VLDO1, VLDO2, FB_LDO1, FB_LDO2 | –0.3 | 3.6 | V | |
Current at VINDCDC1, L1, PGND1, VINDCDC2, L2, PGND2, VINDCDC3, L3, PGND3 | 2000 | 2000 | mA | |
Peak current at all other pins | 500 | 500 | mA | |
Continuous total power dissipation | See Dissipation Ratings | |||
TA | Operating free-air temperature | –40 | 85 | °C |
TJ | Maximum junction temperature | 125 | 125 | °C |
Tstg | Storage temperature | –65 | 150 | °C |