JAJSFE6I July 2009 – May 2018 TPS65070 , TPS65072 , TPS65073 , TPS650731 , TPS650732
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Because of the nature of the buck converter having a pulsating input current, a low ESR input capacitor is required for best input voltage filtering and minimizing the interference with other circuits caused by high input voltage spikes. The converters need a ceramic input capacitor of 10 µF. The input capacitor can be increased without any limit for better input voltage filtering.
The input voltage for the step-down converters needs to be connected to pin VINDCDC1/2 for DCDC1 and DCDC2 and to pin VINDCDC3 for DCDC3. These pins need to be tied together to the power source on pin SYS (output of the power path). The 3 step-down converters must not be supplied from different input voltages.
CAPACITOR VALUE | CASE SIZE | MANUFACTURER AND PART NUMBER | TYPE |
---|---|---|---|
22 µF | 0805 | TDK C2012X5R0J226MT | Ceramic |
22 µF | 0805 | Taiyo Yuden JMK212BJ226MG | Ceramic |
10 µF | 0805 | Taiyo Yuden JMK212BJ106M | Ceramic |
10 µF | 0805 | TDK C2012X5R0J106M | Ceramic |