JAJSFE6I July 2009 – May 2018 TPS65070 , TPS65072 , TPS65073 , TPS650731 , TPS650732
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VINLDO | Input voltage range for LDO1, LDO2 | 1.8 | 6.3(1) | V | ||
VLDO1 | LDO1 output voltage range | 1.0 | 3.3 | V | ||
VLDO2 | LDO2 output voltage range | Voltage options available see register description | 0.725 | 3.3 | V | |
IO | Output current for LDO1 | 200 | mA | |||
VLDO1 | LDO1 default output voltage | For TPS65072 | 1.2 | V | ||
VLDO1 | LDO1 default output voltage | For TPS65070, TPS65073, TPS650731, TPS650732 | 1.8 | |||
VLDO2 | LDO2 default output voltage | For TPS65070 | 1.2 | V | ||
VLDO2 | LDO2 default output voltage | For TPS65072 | 1.2 | V | ||
VLDO2 | LDO2 default output voltage | For TPS65073, TPS650731, TPS650732 | 1.8 | V | ||
IO | Output current for LDO2 | 200 | mA | |||
ISC | LDO1 short circuit current limit | VLDO1 = GND | 400 | mA | ||
ISC | LDO2 short circuit current limit | VLDO2 = GND | 400 | mA | ||
Minimum voltage drop at LDO1 | IO = 100 mA, VINLDO = 3.3 V | 150 | mV | |||
Minimum voltage drop at LDO2 | IO = 100 mA, VINLDO = 3.3 V | 150 | mV | |||
Output voltage accuracy for LDO1, LDO2 | ILDO1 = 100 mA; ILDO2 = 100 mA;
Vin = Vout + 200 mV |
–1% | 1.5% | |||
Line regulation for LDO1, LDO2 | VINLDO1,2 = VLDO1,2 + 0.5 V (min. 2.8 V) to 6.5 V,
ILDO1 = 100 mA; ILDO2 = 100 mA |
–1% | 1% | |||
Load regulation for LDO1, LDO2 | IO = 1 mA to 200 mA | –1% | 1% | |||
Load regulation for LDO1, LDO2 | IO < 1 mA ; Vo < 1V | –2.5% | 2.5% | |||
RDIS | Internal discharge resistor at VLDO1, VLDO2 | 400 | Ω | |||
tRamp | VOUT ramp up time | Time to ramp from 5% to 95% of VOUT | 250 | µs |