SWCS128A March 2015 – December 2015
PRODUCTION DATA.
NO. | NAME | I/O | DESCRIPTION |
---|---|---|---|
SMPS REGULATORS | |||
1 | FBGND2 | I | Remote negative feedback sense for BUCK2 controller. Connect to negative terminal of output capacitor. |
2 | FBVOUT2 | I | Remote positive feedback sense for BUCK2 controller. Connect to positive terminal of output capacitor. |
3 | DRVH2 | O | High-side gate driver output for BUCK2 controller. |
4 | SW2 | I | Switch node connection for BUCK2 controller. |
5 | BOOT2 | I | Bootstrap pin for BUCK2 controller. Connect a 100-nF ceramic capacitor between this pin and SW2 pin. |
6 | PGNDSNS2 | I | Power GND connection for BUCK2. Connect to ground terminal of external low-side FET. |
7 | DRVL2 | O | Low-side gate driver output for BUCK2 controller. |
8 | DRV5V_2_A1 | I | 5-V supply to BUCK2 gate driver and LDOA1. Bypass to ground with a 2.2-µF (TYP) ceramic capacitor. Shorted on board to LDO5P0 pin typically. |
10 | LX3 | O | Switch node connection for BUCK3 converter. |
11 | PVIN3 | I | Power input to BUCK3 converter. Bypass to ground with a 10-µF (TYP) ceramic capacitor. |
12 | FB3 | I | Remote feedback sense for BUCK3 converter. Connect to positive terminal of output capacitor. |
20 | LX5 | O | Switch node connection for BUCK5 converter. |
21 | PVIN5 | I | Power input to BUCK5 converter. Bypass to ground with a 10-µF (TYP) ceramic capacitor. |
22 | FB5 | I | Remote feedback sense for BUCK5 converter. Connect to positive terminal of output capacitor. |
23 | FB4 | I | Remote feedback sense for BUCK4 converter. Connect to positive terminal of output capacitor. |
24 | PVIN4 | I | Power input to BUCK4 converter. Bypass to ground with a 10-µF (TYP) ceramic capacitor. |
25 | LX4 | O | Switch node connection for BUCK4 converter. |
29 | FBVOUT1 | I | Remote feedback sense for BUCK1 controller. Connect to positive terminal of output capacitor. |
30 | ILIM1 | I | Current limit set pin for BUCK1 controller. Fit a resistor from this pin to ground to set current limit of external low-side FET. |
33 | DRVH1 | O | High-side gate driver output for BUCK1 controller. |
34 | SW1 | I | Switch node connection for BUCK1 controller. |
35 | BOOT1 | I | Bootstrap pin for BUCK1 controller. Connect a 100-nF ceramic capacitor between this pin and SW1 pin. |
36 | PGNDSNS1 | I | Power GND connection for BUCK1. Connect to ground terminal of external low-side FET. |
37 | DRVL1 | O | Low-side gate driver output for BUCK1 controller. |
38 | DRV5V_1_6 | I | 5-V supply to BUCK1 and BUCK6 gate drivers. Bypass to ground with a 2.2-µF (TYP) ceramic capacitor. Shorted on board to LDO5P0 pin typically. |
39 | DRVL6 | O | Low-side gate driver output for BUCK6 controller. |
40 | PGNDSNS6 | I | Power GND connection for BUCK6. Connect to ground terminal of external low-side FET. |
41 | BOOT6 | I | Bootstrap pin for BUCK6 controller. Connect a 100-nF ceramic capacitor between this pin and SW6 pin. |
42 | SW6 | I | Switch node connection for BUCK6 controller. |
SMPS REGULATORS (continued) | |||
43 | DRVH6 | O | High-side gate driver output for BUCK6 controller. |
44 | FBVOUT6 | I | Remote feedback sense for BUCK6 controller. Connect to positive terminal of output capacitor. |
45 | ILIM6 | I | Current limit set pin for BUCK6 controller. Fit a resistor from this pin to ground to set current limit of external low-side FET. |
64 | ILIM2 | I | Current limit set pin for BUCK2 controller. Fit a resistor from this pin to ground to set current limit of external low-side FET. |
LDO and LOAD SWITCHES | |||
9 | LDOA1 | O | LDOA1 output. Bypass to ground with a 4.7-µF (TYP) ceramic capacitor. Leave floating when not in use. |
17 | SWB1 | O | Output of load switch B1. Bypass to ground with a 0.1-µF (TYP) ceramic capacitor. Leave floating when not in use. |
18 | PVINSWB1_B2 | I | Power supply to load switch B1 and B2. Bypass to ground with a 1-µF (TYP) ceramic capacitor to improve transient performance. Connect to ground when not in use. |
19 | SWB2 | O | Output of load switch B2. Bypass to ground with a 0.1-µF (TYP) ceramic capacitor. Leave floating when not in use. |
31 | SWA1 | O | Output of load switch A1. Bypass to ground with a 0.1-µF (TYP) ceramic capacitor. Leave floating when not in use. |
32 | PVINSWA1 | I | Power supply to load switch A1. Bypass to ground with a 1-µF (TYP) ceramic capacitor to improve transient performance. Connect to ground when not in use. |
46 | PVINVTT | I | Power supply to VTT LDO. Bypass to ground with a 10-µF (MIN) ceramic capacitor. |
47 | VTT | O | Output of load VTT LDO. Bypass to ground with 2× 22-µF (MIN) ceramic capacitors. |
48 | VTTFB | I | Remote feedback sense for VTT LDO. Connect to positive terminal of output capacitor. |
49 | LDOA3 | O | Output of LDOA3. Bypass to ground with a 4.7-µF (TYP) ceramic capacitor. Leave floating when not in use. |
50 | PVINLDOA2_A3 | I | Power supply to LDOA2 and LDOA3. Bypass to ground with a 4.7-µF (TYP) ceramic capacitor. Connect to ground when not in use. |
51 | LDOA2 | O | Output of LDOA2. Bypass to ground with a 4.7-µF (TYP) ceramic capacitor. Leave floating when not in use. |
54 | LDO3P3 | O | Output of 3.3-V internal LDO. Bypass to ground with a 4.7-µF (TYP) ceramic capacitor. |
56 | LDO5P0 | O | Output of 5-V internal LDO or an internal switch that connects this pin to V5ANA. Bypass to ground with a 4.7-µF (TYP) ceramic capacitor. |
57 | V5ANA | I | External 5-V supply input to internal load switch that connects this pin to LDO5P0 pin. Bypass this pin with an optional ceramic capacitor to improve transient performance. |
INTERFACE | |||
13 | CTL1 | I | Active-high VR enable pin. A group of VRs can be assigned to be enabled at assertion or disabled at deassertion of this pin. |
14 | CTL6/SLPENB2 | I | Active-high VR enable pin. A group of VRs can be assigned to be enabled at assertion or disabled at deassertion of this pin. Alternatively, when configured to active-low sleep enable, a group of VRs chosen can be entered into (L) or out of (H) sleep state where their output voltages may be different from those in normal state. |
15 | IRQB | O | Open-drain output interrupt pin. Refer to Section 5.9.3 for definitions. |
16 | GPO1 | O | General purpose output that can be configured to either open-drain or push-pull arrangement. Regardless of the configuration, the pin can be programmed either to reflect power good status of VRs of any choice or to be controlled by an I2C register bit by the user, which then can be used as an enable signal to an external VR. |
26 | GPO2 | O | General purpose output that can be configured to either open-drain or push-pull arrangement. Regardless of the configuration, the pin can be programmed either to reflect power good status of VRs of any choice or to be controlled by an I2C register bit by the user, which then can be used as an enable signal to an external VR. |
27 | GPO3 | O | General purpose output that can be configured to either open-drain or push-pull arrangement. Regardless of the configuration, the pin can be programmed either to reflect power good status of VRs of any choice or to be controlled by an I2C register bit by the user, which then can be used as an enable signal to an external VR. |
28 | GPO4 | O | Open-drain output that can be configured to reflect power good status of VRs of any choice or to be controlled by an I2C register bit by the user, which then can be used as an enable signal to an external VR. |
58 | CLK | I | I2C clock |
59 | DATA | I/O | I2C data |
60 | CTL2 | I | Active-high VR enable pin. A group of VRs can be assigned to be enabled at assertion or disabled at deassertion of this pin. |
61 | CTL3/SLPENB1 | I | Active-high VR enable pin. A group of VRs can be assigned to be enabled at assertion or disabled at deassertion of this pin. Alternatively, when configured to active-low sleep enable, a group of VRs chosen can be entered into (L) or out of (H) sleep state where their output voltages may be different from those in normal state. |
62 | CTL4 | I | Active-high VR enable pin. A group of VRs can be assigned to be enabled at assertion or disabled at deassertion of this pin. |
63 | CTL5 | I | Active-high VR enable pin. A group of VRs can be assigned to be enabled at assertion or disabled at deassertion of this pin. |
REFERENCE | |||
53 | VREF | O | Band-gap reference output. Stabilize it by connecting a 100-nF (TYP) ceramic capacitor between this pin and quiet ground. |
52 | AGND | — | Analog ground. Do not connect to the thermal pad ground on top layer. Connect to ground of VREF capacitor. |
55 | VSYS | I | System voltage detection and input to internal LDOs (3.3 V and 5 V). Bypass to ground with a 1-µF (TYP) ceramic capacitor. |
THERMAL PAD | |||
Thermal pad | — | Connect to PCB ground plane using multiple vias for good thermal and electrical performance. |