JAJSFU4 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | MFAULT | RESERVED | RESERVED | RESERVED | msHUTDN | RESERVED | RESERVED | MDIETEMP |
TPS650861 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Access | R/W | R | R | R | R/W | R | R | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | MFAULT | R/W | 1 | FAULT interrupt mask.
0: Not masked. 1: Masked. |
3 | msHUTDN | R/W | 1 | PMIC shutdown event interrupt mask
0: Not masked. 1: Masked. |
0 | MDIETEMP | R/W | 1 | Die temp interrupt mask.
0: Not masked. 1: Masked. |