JAJSVA1F May 2012 – August 2024 TPS65131-Q1
PRODUCTION DATA
The device features completely internally compensated control loops for both converters. The internal feedforward system has built-in error correction which requires external capacitors. As a recommendation, use a 10nF capacitor at the CP pin of the boost converter and a 4.7nF capacitor at the CN pin of the inverting converter.