TPS65132ファミリは、一般的な正/負駆動アプリケーションに電源を供給するよう設計されています。このデバイスは、両方の出力に単一インダクタのスキーマを使用し、最小のソリューション・サイズ、少ない部品点数、高効率を実現しています。このデバイスは、低ノイズで最高のラインおよび負荷レギュレーションを実現しています。2.5V~5.5Vの入力電圧範囲により、シングル・セル・バッテリ(リチウム・イオン、ニッケル・リチウム、リチウム・ポリマー)で駆動される製品、および3.3Vと5Vの固定電圧レールに対して最適化されています。TPS65132ファミリは、80mAおよび150mAの出力電流オプションがあり、40mAにもプログラム可能です。CSPとQFNの両方のパッケージ・オプションを利用可能です。
型番 | パッケージ | 本体サイズ(公称.) |
---|---|---|
TPS65132 -B、-L、-T、-S |
DSBGA (15) | 2.11mm×1.51mm |
TPS65132W | WQFN (20) | 4.00mm×3.00mm |
Changes from G Revision (August 2015) to H Revision
Changes from F Revision (June 2015) to G Revision
Changes from E Revision (November 2014) to F Revision
Changes from D Revision (October 2014) to E Revision
Changes from C Revision (July 2014) to D Revision
Changes from B Revision (May 2014) to C Revision
Changes from A Revision (August 2013) to B Revision
Changes from * Revision (June 2013) to A Revision