JAJSEP8D April 2012 – February 2018 TPS65197
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
LEVEL SHIFTERS (CLKOUT1 to CLKOUT6) | ||||||
Slew+ | Slew rate, rising | C(OUT) = 4.7 nF, V(OUT) = 20% to 80% | 50 | 140 | V/µs | |
Slew– | Slew rate, falling | 50 | 150 | |||
tdr | Propagation delay | V(OUT) rising, C(OUT) = 150 pF | 40 | 100 | ns | |
tdf | V(OUT) falling, C(OUT) = 150 pF | 50 | 100 | |||
tdr(CS) | V(OUT) rising, C(OUT) = 150 pF, R(CS) = 50 Ω | 50 | 150 | |||
tdf(CS) | V(OUT) falling, C(OUT) = 150 pF, R(CS) = 50 Ω | 70 | 150 | |||
LEVEL SHIFTERS (STVOUT, RESETOUT) | ||||||
Slew+ | Slew rate, rising | C(OUT) = 4.7 nF, V(OUT) = 20% to 80% | 20 | 50 | V/µs | |
Slew– | Slew rate, falling | 30 | 60 | |||
tdr | Propagation delay | V(OUT) rising, C(OUT) = 150 pF | 40 | 100 | ns | |
tdf | V(OUT) falling, C(OUT) = 150 pF | 50 | 100 |