JAJSEP8D April 2012 – February 2018 TPS65197
PRODUCTION DATA.
For this design example, use the input parameters shown in Table 1.
DESIGN PARAMETER | EXAMPLE |
---|---|
Input voltage range | 16.5 V to 45 V |
–20 V to –3 V | |
Input signals | 83 kHz |
Logic levels | low level < 0.8 V |
high level > 2 V | |
Output load | 150 pF and 50 Ω in series with 4.7 nF |
Charge-sharing resistance | 100 Ω |