JAJSHL2 June 2019 TPS652170
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MUXCTRL is shown in Figure 39 and described in Table 11.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | MUX[2:0] | ||||||
R-00000b | R/W-000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–3 | Reserved | R | 00000b | These bits are reserved |
2–0 | MUX[2:0] | R/W | 000b |
Analog multiplexer selection 000b = MUX is disabled, output is Hi-Z. 001b = VBAT 010b = VSYS 011b = VTS 100b = VICHARGE 101b = MUX_IN (external input) 110b = MUX is disabled, output is Hi-Z. 111b = MUX is disabled, output is Hi-Z. |