JAJSHL2 June 2019 TPS652170
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
DEFLDO1 is shown in Figure 48 and described in Table 20.
Return to Summary Table.
This register is password protected.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LDO1[3:0] | ||||||
R-0000b | R/W-1001b |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7–4 | Reserved | R | 0000b | These bits are reserved | |
3–0 | LDO1[3:0] | R/W, E2 | 1001b |
LDO1 output voltage setting |
|
0000b = 1 V 0001b = 1.1 V 0010b = 1.2 V 0011b = 1.25 V 0100b = 1.3 V 0101b = 1.35 V 0110b = 1.4 V 0111b = 1.5 V |
1000b = 1.6 V 1001b = 1.8 V 1010b = 2.5 V 1011b = 2.75 V 1100b = 2.8 V 1101b = 3 V 1110b = 3.1 V 1111b = 3.3 V |