JAJSHL2 June 2019 TPS652170
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SEQ1 is shown in Figure 54 and described in Table 26.
Return to Summary Table.
This register is password protected.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | DC1_SEQ[2:0] | Reserved | DC2_SEQ[2:0] | ||||
R-0b | R/W-000b | R-0b | R/W-000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0b | This bit is reserved |
6–4 | DC1_SEQ[3:0] | R/W, E2 | 000b |
DCDC1 enable STROBE 000b = Rail is not controlled by sequencer. 001b = Enable at STROBE1 010b = Enable at STROBE2 011b = Enable at STROBE3 100b = Enable at STROBE4 101b = Enable at STROBE5 110b = Enable at STROBE6 111b = Enable at STROBE7 |
3 | Reserved | R | 0b | This bit is reserved |
2–0 | DC2_SEQ[3:0] | R/W, E2 | 000b |
DCDC2 enable STROBE 000b = Rail is not controlled by sequencer. 001b = Enable at STROBE1 010b = Enable at STROBE2 011b = Enable at STROBE3 100b = Enable at STROBE4 101b = Enable at STROBE5 110b = Enable at STROBE6 111b = Enable at STROBE7 |