JAJSK46A November 2020 – August 2021 TPS6521845
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, IN_BIAS | 2.7 | 5.5 | V | ||
Input voltage for DCDC1, DCDC2, DCDC3, and DCDC4 | 2.7 | 5.5 | V | ||
Supply voltage, IN_BU | 2.2 | 5.5 | V | ||
Supply voltage, CC | 2.2 | 3.3 | V | ||
Input voltage for LDO1 | 1.8 | 5.5 | V | ||
Input voltage for LS1 | 1.2 | 3.6 | V | ||
Input voltage for LS2 | 3 | 5.5 | V | ||
Input voltage for LS3 | 1.8 | 10 | V | ||
Output voltage for DCDC1 | 0.85 | 1.675 | V | ||
Output voltage for DCDC2 | 0.85 | 1.675 | V | ||
Output voltage for DCDC3 | 0.9 | 3.4 | V | ||
Output voltage for DCDC4 | 1.175 | 3.4 | V | ||
Output voltage for DCDC5 | 1 | V | |||
Output voltage for DCDC6 | 1.8 | V | |||
Output voltage for LDO1 | 0.9 | 3.4 | V | ||
Output current for DCDC1, DCDC2, and DCDC3 | 0 | 1.8 | A | ||
Output current for DCDC4 | VIN_DCDC4 = 2.8 V | 1 | A | ||
VIN_DCDC4 = 3.6 V | 1.3 | ||||
VIN_DCDC4 = 5 V | 1.6 | ||||
Output current for DCDC5 and DCDC6 | 0 | 25 | mA | ||
Output current for LDO1 | 0 | 400 | mA | ||
Output current for LS1 | 0 | 300 | mA | ||
Output current for LS2 | 0 | 920 | mA | ||
Output current for LS3 | VIN_LS3 > 2.3 V | 0 | 900 | mA | |
VIN_LS3 ≤ 2.3 V | 0 | 475 |