JAJSE75B December 2017 – September 2018 TPS65218D0
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
TPS65218D0はシングル・チップのパワー・マネージメントIC (PMIC)であり、携帯機器(リチウムイオン電池)と据え置き機器(5Vアダプタ)の両方で使用されるAM335xおよびAM438xラインのプロセッサのサポートに特化して設計されています。このデバイスは、-40°C~+105°Cの温度範囲で動作することが特長で、各種の産業用アプリケーションに適しています。
TPS65218D0は、AM438xプロセッサのすべての機能についてパワー・マネージメントを行うよう、特化して設計されています。DCDC1からDCDC4までの各DC/DCコンバータは、それぞれコア、MPU、DDRメモリ、3.3VアナログおよびI/Oの給電用です。LDO1は、プロセッサに1.8VのアナログおよびI/O電源を供給します。GPIO1およびGPO2はメモリ・リセットを行い、GPIO3は、DCDC1およびDCDC2コンバータのウォーム・リセットを行います(335xのみ)。ユーザーは、I2Cインターフェイスによりすべての電圧レギュレータ、負荷スイッチ、GPIOをイネーブル/ディセーブルできます。さらに、UVLOおよびスーパーバイザ電圧スレッショルド、電源オン・シーケンス、電源オフ・シーケンスもI2Cでプログラムできます。過熱、過電流、低電圧に対する割り込みも監視できます。スーパーバイザがDCDC1~DCDC4、LDO1を監視します。スーパーバイザには2つの設定があり、1つは標準的な低電圧許容範囲(STRICT = 0b)、もう1つは厳格な低電圧および過電圧の許容範囲(STRICT = 1b)です。パワー・グッド信号により、5Vレギュレータが正しくレギュレートしていることが示されます。
3つのヒステリシス降圧型コンバータは、プロセッサのコア、MPU、DDRxメモリへの給電用です。各コンバータのデフォルトの出力電圧は、I2Cインターフェイスを介して調整可能です。DCDC1およびDCDC2は動的電圧スケーリングにより、プロセッサのあらゆる動作点で電力を供給できます。また、DCDC1およびDCDC2ではスルーレートをプログラミングできるため、プロセッサ・コンポーネントの保護に役立ちます。DCDC3は、プロセッサがスリープ・モードの間も、DDRxメモリへの電力を維持するために給電され続けます。システム電源の停電またはディセーブル時には、バックアップ電源によりプロセッサのタンパ、RTC、または両方のドメイン用に2つの降圧型コンバータが提供されます。システム電源とコイン電池バッテリの両方をPMICに接続した場合、コイン電池バッテリからは給電されません。個別のパワー・グッド信号がバックアップ・コンバータを監視します。バッテリ・バックアップ・モニタによって、コイン電池バッテリの電力レベルが明らかになります。
TPS65218D0デバイスは、48ピンのVQFNパッケージ(6mm×6mm、0.4mmピッチ)で供給されます。