2 改訂履歴
Changes from A Revision (July 2018) to B Revision
- Added 新規アプリケーションGo
- Added updates to Description column in the Pin Functions tableGo
- Added table note Go
- Changed the location of Backup Supply Power-Good section Go
- Added Programming section Go
Changes from * Revision (December 2017) to A Revision
- Changed the maximum value for the input voltage for the LS3 parameter from 100 V to 10 V in the Recommended Operating Conditions tableGo
- Added the List of Recommended Capacitors table in the Output Capacitor Selection sectionGo