JAJSE75B December 2017 – September 2018 TPS65218D0
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PASSWORD is shown in Figure 5-44 and described in Table 5-16.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PWRD | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PWRD | R/W | 0h |
Register is used for accessing password protected registers (see Section 5.6.1 for details). Breaking the freshness seal (see Section 5.6.2 for details).Programming power-up default values (see Section 5.5.1 for details). Read-back always yields 0x00. |