JAJSCX2F january 2017 – may 2023 TPS65235-1
PRODUCTION DATA
If a surge test is required for the application, the D0 and D2 diodes must be added as the external protection components. If no surge test is required, remove the D0 and D2 diodes.Table 7-2 lists the recommended surge components.
DESIGNATOR | DESCRIPTION | PART NUMBER | MANUFACTURER (1) |
---|---|---|---|
D0 | Diode, TVS, Uni, 28 V, 1500 W, SMC | SMCJ28A | Fairchild Semiconductor |
D2 | Diode, Schottky, 40 V, 2 A, SMA | B240A-13-F | Diodes Inc. |