JAJSCX2F january 2017 – may 2023 TPS65235-1
PRODUCTION DATA
The TPS65235 supports both DisEqc1.x and DisEqc2.x application. When the input voltage VIN is greater than the expected output voltage VLNB, the linear regulator drops the voltage difference between VIN and VLNB, which causes the lower efficiency and the higher power loss on the internal linear regulator if the current loading is high. For care must be taken to ensure that the safe operating temperature range of the TPS65235-1 is not exceeded. TI recommends operating the device in force PWM mode when VIN > VOUT to reduce output ripple.