JAJSCX2F january 2017 – may 2023 TPS65235-1
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | 0 | LDO_ON | T125 | TSD | OCP | CABLE_GOOD | VOUT_GOOD |
R-0b | R-0b | R-0b | R-0b | R-1b | R-0b | R-0b | R-1b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0b | Reserved |
6 | TDETGOOD | R | 0b | 0b = 22-kHz tone detected on DIN pin is out of range 1b = 22-kHz tone detected on DIN pin is in range |
5 | LDO_ON | R | 1b | 0b = Internal LDO is turned off but boost converter is on 1b = Internal LDO is turned on and boost converter is on |
4 | T125 | R | 0b | 0b = Die temperature < 125°C 1b = Die temperature > 125°C |
3 | TSD | R | 1b | 0b = No thermal shutdown triggered 1b = Thermal shutdown triggered. The FAULT pin logic is latched to low, processor must read this register to release the fault conditions |
2 | OCP | R | 0b | 0b = Overcurrent protection conditions released 1b = Overcurrent protection triggered. The FAULT pin logic is latched to low, processor must read this register to release the fault conditions |
1 | CABLE_GOOD | R | 0b | 0b = Cable not connected 1b = Cable connection good |
0 | VOUT_GOOD | R | 1b | 0b = LNB output voltage out of range 1b = LNB output voltage in range |