JAJSCX2F january 2017 – may 2023 TPS65235-1
PRODUCTION DATA
The TPS65235-1 device has a 1-MHz nonsynchronous boost converter integrated and the boost converter features the internal compensation network. The TPS65235-1 device works well with both ceramic capacitor and electrolytic capacitor.
The recommended ceramic capacitors for the TPS65235-1 application are, at the minimum, rated as X7R/X5R, with a 35-V rating, and a 1206 size for the achieving lower LNB output ripple. Table 7-1 lists the recommended ceramic capacitors list for both 4.7-µH and 10-µH boost inductors.
If more cost-effictive design is needed, use a 100-µF electrolytic (low ESR) and a 10-µF or 35-V ceramic capacitor.
BOOST INDUCTOR | CAPACITORS | TOLERANCE (%) | RATING (V) | SIZE |
---|---|---|---|---|
10 µH | 2 × 22 µF | ±10 | 35 | 1206 |
2 × 10 µF | ±10 | 35 | 1206 | |
4.7 µH | 2 × 22 µF | ±10 | 35 | 1206 |
2 × 10 µF | ±10 | 35 | 1206 | |
22 µF | ±10 | 35 | 1206 |
Figure 7-6 and Figure 7-7 show a bode plot of boost loop with 4.7-µH and 10-µH inductance and 4 µF, 5 µF, 7.5 µF, 10 µF, 15 µF, and 20 µF of boost capacitance after degrading. As the boost capacitance increases, the phase margin increases.