JAJSI91D december 2019 – may 2023 TPS652353
PRODUCTION DATA
The TPS652353 device has a 1-MHz nonsynchronous boost converter integrated and the boost converter features the internal compensation network. The TPS652353 device works well with both ceramic capacitor and electrolytic capacitor.
The recommended ceramic capacitors for the TPS652353 application are, at the minimum, rated as X7R/X5R, with a 35-V rating, and a 1206 size for the achieving lower LNB output ripple. Table 7-1 lists the recommended ceramic capacitors list for both 4.7-µH and 10-µH boost inductors.
If more cost-effictive design is needed, use a 100-µF electrolytic (low ESR) and a 10-µF or 35-V ceramic capacitor.
BOOST INDUCTOR | CAPACITORS | TOLERANCE (%) | RATING (V) | SIZE |
---|---|---|---|---|
10 µH | 2 × 22 µF | ±10 | 35 | 1206 |
2 × 10 µF | ±10 | 35 | 1206 | |
4.7 µH | 2 × 22 µF | ±10 | 35 | 1206 |
2 × 10 µF | ±10 | 35 | 1206 | |
22 µF | ±10 | 35 | 1206 |
Figure 7-6 and Figure 7-7 show a bode plot of boost loop with 4.7-µH and 10-µH inductance and 4 µF, 5 µF, 7.5 µF, 10 µF, 15 µF, and 20 µF of boost capacitance after degrading. As the boost capacitance increases, the phase margin increases.