JAJSNG4B January 2015 – January 2022 TPS65251-1 , TPS65251-2 , TPS65251-3
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY UVLO AND INTERNAL SUPPLY VOLTAGE | ||||||
VIN | Input voltage range | 4.5 | 18 | V | ||
IDDSDN | Shutdown | EN pin = Low for all converters | 175 | µA | ||
IDDQ | Quiescent, low power disabled (Lo) | Converters enabled, no load Buck 1 = 3.3 V, Buck 2 = 2.5 V, Buck 3 = 7.5 V, L = 4.7 µH , ƒSW = 800 kHz | 20 | mA | ||
IDDQ_LOW_P | Quiescent, low power enabled (Hi) | Converters enabled, no load Buck 1 = 3.3 V, Buck 2 = 2.5 V, Buck 3 = 7.5 V, L = 4.7 µH , ƒSW = 800 kHz | 1 | mA | ||
UVLOVIN | VIN undervoltage lockout | Rising VIN | 4.22 | V | ||
Falling VIN | 4.1 | |||||
UVLODEGLITCH | Both edges | 110 | µs | |||
V3p3 | Internal biasing supply | 3.3 | V | |||
V7V | Internal biasing supply | 6.25 | V | |||
V7VUVLO | UVLO for internal V7V rail | Rising V7V | 3.8 | V | ||
Falling V7V | 3.6 | |||||
V7VUVLO_DEGLITCH | Falling edge | 110 | µs | |||
BUCK CONVERTERS (ENABLE CIRCUIT, CURRENT LIMIT, SOFT START, SWITCHING FREQUENCY AND SYNC CIRCUIT, LOW POWER MODE) | ||||||
VIH | Enable threshold high | External GPIO mode, V3p3 = 3.2 to 3.4 V | 0.66 x V3p3 | V | ||
Enable high level | V3p3 = 3.2 to 3.4 V, VENX rising | 1.55 | 1.67 | 1.82 | ||
VIL | Enable threshold low | External GPIO mode, V3p3 = 3.2 to 3.4 V | 0.33 x V3p3 | V | ||
Enable low level | V3p3 = 3.2 to 3.4 V, VENX falling | 0.98 | 1.10 | 1.24 | ||
REN_DIS | Enable discharge resistor | –25% | 2.1 | 25% | kΩ | |
ICHEN | Pullup current enable pin | 1.1 | µA | |||
tD | Discharge time enable pins | Power-up | 10 | ms | ||
ISS | Soft-start pin current source | 5 | µA | |||
FSW_BK | Converter switching frequency range | Set externally with resistor | 0.3 | 2.2 | MHz | |
RFSW | Frequency setting resistor | Depending on set frequency | 50 | 600 | kΩ | |
ƒSW_TOL | Internal oscillator accuracy | ƒSW = 800 kHz | –10% | 10% | ||
VSYNCH | External clock threshold high | V3p3 = 3.3 V | 1.24 | V | ||
VSYNCL | External clock threshold low | V3p3 = 3.3 V | 1.55 | V | ||
SYNCRANGE | Synchronization range | 0.2 | 2.2 | MHz | ||
SYNCCLK_MIN | Sync signal minimum duty cycle | 40% | ||||
SYNCCLK_MAX | Sync signal maximum duty cycle | 60% | ||||
VIHLOW_P | Low power mode threshold high | V3p3 = 3.3 V, VENX rising | 1.55 | V | ||
VILLOW_P | Low power mode threshold Low | V3p3 = 3.3 V, VENX falling | 1.24 | V | ||
FEEDBACK, REGULATION, OUTPUT STAGE | ||||||
VFB | Feedback voltage | VIN = 12 V, TJ = 25°C | –1% | 0.8 | 1% | V |
VIN = 4.5 to 18 V | –2% | 0.8 | 2% | |||
IFB | Feedback leakage current | 50 | nA | |||
tON_MIN | Minimum on-time (current sense blanking) to specify output regulation | 70 | 100 | ns | ||
RLIM1 | Limit resistance range | VIN = 12 V, ƒSW = 500 kHz | 75 | 300 | kΩ | |
RLIM2,3 | Limit resistance range | VIN = 12 V, ƒSW = 500 kHz | 1.1 | 5.1 | A | |
ILIM1 | Buck1 current limit range | VIN = 12 V, ƒSW = 500 kHz | 100 | 300 | kΩ | |
ILIM2 | Buck2 current limit range | VIN = 12 V, ƒSW = 500 kHz | 1.2 | 4.1 | A | |
ILIM3 | Buck3 current limit range | VIN = 12 V, ƒSW = 500 kHz | 1.2 | 4.1 | A | |
MOSFET (BUCK 1) | ||||||
H.S. Switch | Turn-on resistance high-side FET on CH1 | BOOT = 6.5 V, TJ = 25°C | 95 | mΩ | ||
L.S. Switch | Turn-on resistance low-side FET on CH1 | VIN = 12 V, TJ = 25°C | 50 | mΩ | ||
MOSFET (BUCK 2) | ||||||
H.S. Switch | Turn-on resistance high-side FET on CH2 | BOOT = 6.5 V, TJ = 25°C | 120 | mΩ | ||
L.S. Switch | Turn-on resistance low-side FET on CH2 | VIN = 12 V, TJ = 25°C | 80 | mΩ | ||
MOSFET (BUCK 3) | ||||||
H.S. Switch | Turn-on resistance high-side FET on CH3 | BOOT = 6.5 V, TJ = 25°C | 120 | mΩ | ||
L.S. Switch | Turn-on resistance low-side FET on CH3 | VIN = 12 V, TJ = 25°C | 80 | mΩ | ||
ERROR AMPLIFIER | ||||||
gM | Error amplifier transconductance | –2 µA < ICOMP < 2 µA | 130 | µmhos | ||
gmPS | COMP to ILX gM | ILX = 0.5 A | 10 | A/V | ||
POWER GOOD RESET GENERATOR | ||||||
VUVBUCKX | Threshold voltage for buck under voltage | Output falling | 85% | |||
Output rising (PG is asserted) | 90% | |||||
tUV_deglitch | Deglitch time (both edges) | Each buck | 11 | ms | ||
tON_HICCUP | Hiccup mode ON time | VUVBUCKX asserted | 13 | ms | ||
tOFF_HICCUP | Hiccup mode OFF time | All converters disabled. After tOFF_HICCUP elapses, all converters go through sequencing again. | 11 | ms | ||
VOVBUCKX | Threshold voltage for buck over voltage | Output rising (high-side FET is forced off) | 106% | |||
Output falling (high-side FET is allowed to switch) | 104% | |||||
tRP | Minimum reset period | TPS65251-1 | 1000 | ms | ||
TPS65251-2 | 32 | |||||
TPS65251-3 | 256 | |||||
THERMAL SHUTDOWN | ||||||
TTRIP | Thermal shutdown trip point | Rising temperature | 160 | °C | ||
THYST | Thermal shutdown hysteresis | Device restarts | 20 | °C | ||
tTRIP_DEGLITCH | Thermal shutdown deglitch | 100 | 120 | µs |