JAJSNG4B January 2015 – January 2022 TPS65251-1 , TPS65251-2 , TPS65251-3
PRODUCTION DATA
DESIGN PARAMETERS | VALUE |
---|---|
Output voltage | 1.2 V |
Transient response 0.5-A to 2-A load step | 120 mV |
Maximum output current | 3 A |
Input voltage | 12 V nom, 9.6 to 14.4 V |
Output voltage ripple | <30 mV p-p |
Switching frequency | 500 kHz |