JAJSNG4B January 2015 – January 2022 TPS65251-1 , TPS65251-2 , TPS65251-3
PRODUCTION DATA
A typical compensation circuit could be type II (Rc and Cc) to have a phase margin between 60° and 90°, or type III (Rc, Cc and Cff) to improve the converter transient response. CRoll adds a high frequency pole to attenuate high-frequency noise when needed. It may also prevent noise coupling from other rails if there is possibility of cross coupling in between rails when layout is very compact.
To calculate the external compensation components use Table 8-1:
TYPE II CIRCUIT | TYPE III CIRCUIT | |
---|---|---|
Select switching frequency that is appropriate for application depending on L, C sizes, output ripple, EMI concerns and etc. Switching frequencies between 500 kHz and 1 MHz give best trade off between performance and cost. When using smaller L and Cs, switching frequency can be increased. To optimize efficiency, switching frequency can be lowered. | Type III circuit recommended for switching frequencies higher than 500 kHz. | |
Select cross over frequency (fc) to be less than 1/5 to 1/10 of switching frequency. | Suggested fc = fs/10 | Suggested fc = fs/10 |
Set and calculate Rc. | Equation 6. ![]() | Equation 7. ![]() |
Calculate Cc by placing a compensation zero at or before the converter dominant pole
Equation 8. ![]() | Equation 9. ![]() | Equation 10. ![]() |
Add CRoll if needed to remove large signal coupling to high impedance COMP node. Make sure that
Equation 11. is at least twice the cross over frequency.![]() | Equation 12. ![]() | Equation 13. ![]() |
Calculate Cff compensation zero at low frequency to boost the phase margin at the crossover frequency. Make sure that the zero frequency (fzff is smaller than soft-start equivalent frequency (1/Tss). | NA | Equation 14. ![]() |