JAJSC02C december 2013 – may 2023 TPS65261 , TPS65261-1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY VOLTAGE | ||||||
VIN | Input voltage range | 4.5 | 18 | V | ||
UVLO | VIN undervoltage lockout | VIN rising | 4 | 4.25 | 4.5 | V |
VIN falling | 3.5 | 3.75 | 4 | |||
Hysteresis | 500 | mV | ||||
IDDSDN | Shutdown supply current | EN1=EN2=EN3=MODE=0 V | 9.2 | µA | ||
IDDQ_NSW | Input quiescent current without buck1/2/3 switching | EN1=EN2=EN3=5 V, FB1=FB2=FB3=0.8 V | 605 | µA | ||
IDDQ_NSW1 | EN1=5V, EN2=EN3=0 V, FB1=0.8V | 330 | µA | |||
IDDQ_NSW2 | EN2=5 V, EN1=EN3=0V, FB2=0.8 V | 330 | µA | |||
IDDQ_NSW3 | EN3=5V, EN1=EN2=0V, FB3=0.8V | 330 | µA | |||
V7V | V7V LDO output voltage | V7V load current = 0 A | 6 | 6.3 | 6.6 | V |
IOCP_V7V | V7V LDO current limit | 175 | mA | |||
FEEDBACK VOLTAGE REFERENCE | ||||||
VFB | Feedback voltage | VCOMP = 1.2 V, TJ = 25°C | 0.596 | 0.6 | 0.605 | V |
VCOMP = 1.2 V, TJ = -40°C to 125°C | 0.594 | 0.6 | 0.606 | V | ||
VLINEREG_BUCK | Line regulation-DC | IOUT1 = 1.5 A, IOUT2 = 1 A, IOUT3 = 1 A 5 V < PVINx < 18 V | 0.002 | %/V | ||
VLOADREG_BUCK | Load regulation-DC | IOUTx = (10–100%) × IOUTx_max | 0.02 | %/A | ||
Buck1, Buck2, Buck3 | ||||||
VENXH | EN1/2/3 high level input voltage | 1.2 | 1.26 | V | ||
VENXL | EN1/2/3 low level input voltage | 1.1 | 1.15 | V | ||
IENX1 | EN1/2/3 pullup current | ENx = 1 V | 3.6 | µA | ||
IENX2 | EN1/2/3 pullup current | ENx = 1.5 V | 6.6 | µA | ||
IENhys | Hysteresis current | 3 | µA | |||
ISSX | Soft start charging current | 4.3 | 5 | 6 | µA | |
TON_MIN | Minimum on time | 80 | 100 | ns | ||
Gm_EA | Error amplifier trans-conductance | –2 µA < ICOMPX < 2 µA | 300 | µS | ||
Gm_PS1/2/3 | COMP1/2/3 voltage to inductor current Gm | ILX = 0.5 A | 7.4 | A/V | ||
ILIMIT1 | Buck1 peak inductor current limit | 4.33 | 5.1 | 6.02 | A | |
ILIMITSOURCE1 | Buck1 low side source current limit | 4.3 | A | |||
ILIMITSINK1 | Buck1 low side sink current limit | 1.3 | A | |||
ILIMIT2/3 | Buck2/3 peak inductor current limit | 2.6 | 3.1 | 3.73 | A | |
ILIMITSOURCE2/3 | Buck2/3 low side source current limit | 2.7 | A | |||
ILIMITSINK2/3 | Buck2/3 low side sink current limit | 1 | A | |||
THiccup_wait | Overcurrent wait time | 256 | cycles | |||
THiccup_re | Hiccup time before re-start | 8192 | cycles | |||
Rdson_HS1 | Buck1 High-side switch resistance | VIN = 12 V | 100 | mΩ | ||
Rdson_LS1 | Buck1 low-side switch resistance | VIN = 12 V | 65 | mΩ | ||
Rdson_HS2 | Buck2 High-side switch resistance | VIN = 12 V | 140 | mΩ | ||
Rdson_LS2 | Buck2 low-side switch resistance | VIN = 12 V | 95 | mΩ | ||
Rdson_HS3 | Buck3 High-side switch resistance | VIN = 12 V | 140 | mΩ | ||
Rdson_LS3 | Buck3 low-side switch resistance | VIN = 12 V | 95 | mΩ | ||
POWER GOOD, MODE, POWER SEQUENCE | ||||||
Vth_PG | Feedback voltage threshold | FBx undervoltage Falling | 92.5 | %VREF | ||
FBx undervoltage Rising | 95 | %VREF | ||||
FBx overvoltage Rising | 107.5 | %VREF | ||||
FBx overvoltage Falling | 105 | %VREF | ||||
TDEGLITCH(PG)_F | PGOOD falling edge deglitch time | 128 | cycles | |||
TRDEGLITCH(PG)_R | PGOOD rising edge deglitch time | 512 | cycles | |||
IPG | PGOOD pin leakage | 0.05 | µA | |||
VLOW_PG | PGOOD pin low voltage | ISINK = 1 mA | 0.4 | V | ||
VMODEH | MODE high level input voltage | 1.2 | 1.26 | V | ||
VMODEL | MODE low level input voltage | 1.1 | 1.15 | V | ||
IMODE1 | MODE pullup current | MODE = 1 V | 3.6 | µA | ||
IMODE2 | MODE pullup current | MODE = 1.5 V | 6.6 | µA | ||
Tpsdelay | Delay time between bucks at automatic power sequencing mode | MODE = 1.5 V | 1024 | cycles | ||
POWER FAILURE DETECTOR | ||||||
VDIVth | VDIV threshold | 1.18 | 1.23 | 1.26 | V | |
IVDIV | VDIV pullup current | VDIV = 1 V | 1 | µA | ||
VDIV = 1.5 V | 2 | µA | ||||
IVDIVhys | VDIV hysteresis current | 1 | µA | |||
Tdeglitch_R | RESET deglitch on the rising edge | 534 | cycles | |||
Tdeglitch_F | RESET deglitch on the falling edge | 12 | 14 | 16 | cycles | |
OSCILLATOR | ||||||
FSW | Switching frequency | ROSC = 73.2 kΩ | 560 | 600 | 640 | kHz |
FSW_range | 250 | 2000 | kHz | |||
THERMAL PROTECTION | ||||||
TTRIP_OTP | Thermal protection trip point | Temperature rising | 160 | °C | ||
THYST_OTP | Hysteresis | 20 | °C |