JAJSC02C december 2013 – may 2023 TPS65261 , TPS65261-1
PRODUCTION DATA
The TPS65261, TPS65261-1 starts with a pre-defined power-up and power-down sequence when the MODE pin ties high to V7V. As shown in Table 7-2, the sequence is dictated by the different combinations of EN1 and EN2 status. EN3 is used to start/stop the converters. Buck2 and buck3 are identical converters and can be swapped in the system operation to allow for additional sequencing stages. Figure 7-9 shows the power sequencing when EN1 and EN2 are pulled up high.
MODE | EN1 | EN2 | EN3 | Start Sequencing | Shutdown Sequencing | |
---|---|---|---|---|---|---|
Automatic Power Sequencing | High | High | High | Used to start/stop bucks in sequence | Buck1→Buck2→Buck3 | Buck3→Buck2→Buck1 |
High | Low | High | Buck2→Buck1→Buck3 | Buck3→Buck1→Buck2 | ||
High | High | Low | Buck2→Buck3→Buck1 | Buck1→Buck3→Buck2 | ||
High | Low | Low | Reserved | Reserved | Reserved | |
Externally controlled sequencing | Low | Used to start/stop buck1 | Used to start/stop buck2 | Used to start/stop buck3 | x | x |