JAJSC02C december 2013 – may 2023 TPS65261 , TPS65261-1
PRODUCTION DATA
VIN = 12 V | VOUT1 = 1.2 V/1.5 A | VOUT2 = 3.3 V/1 A |
VOUT3 = 1.8 V/1 A | ||
EVM Condition 4 Layers, 64 mm × 69 mm, TA = 27.2°C |
VIN = 12 V | VOUT1 = 1.2 V/3 A | VOUT2 = 3.3 V/2 A |
VOUT3 = 1.8 V/2 A | ||
EVM Condition 4 Layers, 64 mm × 69 mm, TA = 27.2°C |