JAJSC02C december 2013 – may 2023 TPS65261 , TPS65261-1
PRODUCTION DATA
PART NUMBER | DESCRIPTION | COMMENTS |
---|---|---|
TPS65262 | 4.5 V to 18 V, triple buck with dual adjustable LDOs | Triple buck 3-A/1-A/1-A output current, dual LDOs 100-mA/200-mA output current, automatic power sequencing |
TPS65263 | 4.5 V to 18 V, triple buck with I2C interface | Triple buck 3-A/2-A/2-A output current, I2C controlled dynamic voltage scaling (DVS) |
TPS65651-1/2/3 | 4.5 V to 18 V, triple buck with different PGOOD deglitch time | Triple buck 3-A/2-A/2-A output current, support 1s, 32-ms, 256-ms PGOOD deglitch time, adjustable current limit setting by external resistor |
TPS65287 | 4.5 V to 18 V, triple buck with power switch and push button control | Triple buck 3-A/2-A/2-A output current, up to 2.1-A USB power with overcurrent setting by external resistor, push button control for intelligent system power-on/power-off operation |
TPS65288 | 4.5 V to 18 V, triple buck with dual power switches | Triple buck 3-A/2-A/2-A output current, 2 USB power switches current limiting at typical 1.2 A (0.8/1.0/1.4/1.6/1.8/2.0/2.2A available with manufacture trim options) |